Server Technology Products Rack Power Management & Distribution Units

Search Results

New product search
Sentry Power Manager
In/Out Voltage: Global pdu power monitoring and management
Max Capacity: Global pdu power monitoring and management
Outlets/Types: Central Power pdu monitoring and management
Global pdu power monitoring and management
Data Sheet
(PDF)
POPS Switched CDU CWG-8H
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A or 20A or 16A Low Current
Outlets/Types: (8) IEC 60320/C13
Switched POPS or Global pdu power monitoring and management
Data Sheet
(PDF)
Mixed 16 Outlet Smart POPS PDU with per outlet power POPS Switched CDU CWG-16V(C13/C19)
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A or 20A or 16A Low Current
Outlets/Types: (12) IEC 60320/C13 & (4) IEC 60320/C19
Switched POPS or Switched
Data Sheet
(PDF)
Mixed 24 Outlet Smart POPS PDU with per outlet power POPS Switched CDU CWG-24V(C13/C19)
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A or 20A or 16A Low Current
Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19
Switched POPS
Data Sheet
(PDF)
Mixed 24 Outlet 400 Volt Smart POPS PDU with per outlet power POPS Switched CDU CWG-24V4(C13/C19)-3Ph
In/Out Voltage: 400 3-Phase / 230
Max Capacity: 32A
Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19
Switched POPS or Switched
Data Sheet
(PDF)
400 Volt 3 phase 24 outlet Smart POPS PDU with per outlet power sensing POPS Switched CDU CWG-24V5(C13/C19)-3Ph
In/Out Voltage: 400 3-Phase / 230
Max Capacity: 30A
Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19
Switched POPS or Global pdu power monitoring and management
Data Sheet
(PDF)
Mixed 3 Phase 24 Outlet Smart POPS PDU with per outlet power POPS Switched CDU CWG-24VD/VY(C13/C19)-3Ph
In/Out Voltage: 208 3-Phase/ 208
Max Capacity: 30A or 20A
Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19
Switched POPS or Switched
Data Sheet
(PDF)
My Product is Not Listed
  • POPS - Per Outlet Power Sensing PDU

    In addition to Switched PDU reboot abilities for network access to remote sites and data center equipment the Switched POPS Cabinet PDU provides per outlet measurements of current, voltage, power (kW), apparent power, crest factor, and power factor.

  • Switched PDU

    Switched Rack PDU controls network access to remote sites and data center equipment with reboot commands to servers and network equipment.

  • Smart PDU

    View power, temperature and humidity levels via Web browser, and receive SNMP-based traps or email alerts when conditions exceed defined thresholds.

  • Metered PDU

    Meterd rack PDU for local Input Current Monitoring of the power loads on each circuit.

  • Basic PDU

    Reliable power distribution with Branch Circuit Protection.

  • -48 VDC Power Management

    Power for telecom, datacom and network applications in -48 VDC.

  • Fail-Safe Power Redundancy

    Fail-Safe transfer switch supplies single-power equipment with dual, redundant power sources.

  • Console Port Access & Remote Power Management

    Console Port Access equipment and Remote Power reboot commands to connected servers and network equipment.

  • Sentry Power Manager - SPM

    Manage all Network Cabinet power distribution units (PDUS) from one central location.

  • Accessories

    Product Accessories including Environmental Monitoring as well as Power Cords and Cables.

  • View all documents
Order Server Technology CDUs

 

 

 

Bookmark and Share