Search Results
|
|
Smart CS-2HD4 400V 16/32A 3Ph Dual Input/Output
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 400 Max Capacity: 32A or 16A Outlets/Types: (2) IEC 60309 Smart |
|
|
|
|
Smart CS-2HD5 415V 20/30A 3Ph Dual Input/Output
Power Monitoring: True RMS In/Out Voltage: 415 3-Phase Max Capacity: 30A or 20A Outlets/Types: (2) IEC 60309 Smart |
|
|
|
|
Smart CS-2HDD/HDY 3Ph Dual Input/Output
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (2) NEMA L21-30R or (2) NEMA L21-20R or (2) NEMA L15-30R or (2) NEMA L15-20R Smart |
|
|
|
|
3 Phase Modular Power Distribution
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 or 208 3-Phase/ 208 Max Capacity: 60A or 32A or 30A Outlets/Types: (4) IEC 60320/C19 or (2) IEC 60320/C19 & (6) IEC 60320/C13 Smart or Basic |
|
|
|
|
Smart CS-4HD/HY 50/60A 3Ph 4xL15-30R
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 3-Phase Max Capacity: 60A or 50A Outlets/Types: (4) NEMA L15-30R Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-6H5 415V 30A 3Ph 6xL6-30R with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A Outlets/Types: (6) NEMA L6-30R Smart |
|
|
|
|
Smart CS-6HD/HY 50/60A 3Ph 6xL6-30R
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (6) NEMA L6-30R Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Metered C-12HDD/HDY 3Ph Dual Input
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (12) IEC 60320/C19 Metered |
|
|
|
|
Smart CS-12HDD/HDY 20/30A 3Ph Dual Input
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (12) IEC 60320/C19 Smart |
|
|
|
|
Smart CS-12HD/HY 20/30A 3Ph 6xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 20A or 30A Outlets/Types: (6) 60320/C13 and (6) 60320/C19 Smart |
|
|
|
|
Smart CS-12HD/HY 50/60A 3Ph 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) IEC 60320/C19 Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-12VD/VY 60A 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A Outlets/Types: (12) IEC 60320/C19 Smart |
|
|
|
|
Smart CS-15HD/HY 50/60A 3Ph 12xC19 & 3xC13 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) IEC 60320/C19 & (3) IEC 60320/C13 Smart |
|
|
|
|
Smart CS-18VD/VY 50/60A 3Ph 6xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) IEC 60320/C19 & (6) IEC 60320/C13 Smart |
|
|
|
|
Smart CS-18V4 400V 16/32A 3Ph
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C19 Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-18V5 415V 20/30A 3Ph
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 20A or 30A Outlets/Types: (18) IEC 60320/C19 Smart or Global pdu power monitoring and management |
|
|
|
|
Smart CS-18VD/VY 50/60A 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (18) IEC 60320/C19 Smart or Global pdu power monitoring and management or 3-Phase Power Distribution & Metering |
|
|
|
|
Metered C-21VD/VY-3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 20A Outlets/Types: (21) IEC 60320/C13 Metered or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-21VD/VY 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 20A Outlets/Types: (21) IEC 60320/C13 Smart |
|
|
|
|
Basic CB-24VD/VY 20/30A 3Ph
Power Monitoring: None In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 20A or 30A Outlets/Types: (24) IEC 60320/C13 Basic |
|
|
|
|
Basic CB-24VD/VY 50/60A 3Ph 12xC13 & 12xC19
Power Monitoring: None In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Basic |
|
|
|
|
Metered C-24VD/VY 20/30A 3Ph 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Metered |
|
|
|
|
Metered C-24VD/VY 20/30A 3Ph Breakers
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 Metered |
|
|
|
|
Metered C-24VD/VY 20A/30A 3Ph Fuses
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A Outlets/Types: (24) IEC 60320/C13 Metered |
|
|
|
|
Metered C-24VD/VY 50/60A 3Ph 12xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Metered |
|
|
|
|
POPS Smart CSG-24V4 400V 3Ph 16/32A 12xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart POPS |
|
|
|
|
POPS Smart CSG-24V5 415V 3Ph 20/30A 12xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 415 3-Phase / 240 Max Capacity: 30A or 20A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart POPS |
|
|
|
|
POPS Smart CSG-24VD/VY 3Ph 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 20A or 30A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Smart POPS |
|
|
|
|
POPS Smart CSG-24VD/VY 50/60A 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart POPS |
|
|
|
|
POPS Switched CWG-24V4 400V 3Ph 16/32A Busway 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 230/400V 3-Phase Wye Max Capacity: 32A or 16A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CWG-24V4 400V 3Ph 16/32A Busway 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 230/400V 3-Phase Wye Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CWG-24V5 415V 3Ph 20/30A Busway 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CWG-24V5 415V 3Ph 20/30A Busway 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CWG-24VD/VY 3Ph 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched or Switched POPS |
|
|
|
|
POPS Switched CWG-24VD/VY 3Ph 20/30A 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240V 3-Phase Delta or 208V 3-Phase Wye / 208 Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CWG-24VD/VY 50/60A 3Ph Busway 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched POPS or Global pdu power monitoring and management or Console Port Access/ Remote Management or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-24H4 400V 16/32A 3Ph 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Smart |
|
|
|
|
Smart CS-24H5 415V 20/30A 3Ph 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Smart |
|
|
|
|
Smart CS-24V4 400V 16/32A 3Ph 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 230/400V 3-Phase Wye Max Capacity: 32A or 16A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart |
|
|
|
|
Smart CS-24V4 400V 16/32A 3Ph 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Smart |
|
|
|
|
Smart CS-24V4 400V 63A 3Ph
Power Monitoring: True RMS In/Out Voltage: 230/400V 3-Phase Wye Max Capacity: 63A Outlets/Types: (24) IEC 60320/C19 Smart |
|
|
|
|
Smart CS-24V5 415V 20/30A 3Ph 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart |
|
|
|
|
Smart CS-24V5 415V 60A 3Ph
Power Monitoring: True RMS In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 60A Outlets/Types: (24) IEC 60320/C19 Smart |
|
|
|
|
Smart CS-24VD/VY 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A Outlets/Types: (24) IEC 60320/C13 Smart |
|
|
|
|
Smart CS-24VD/VY 3Ph 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Smart |
|
|
|
|
Smart CS-24VD/VY 50/60A 3Ph Busway 12xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart or Global pdu power monitoring and management or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-24V4 400V 3Ph 16/32A 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-24V4 400V 3Ph 16/32A 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched |
|
|
|
|
Switched CW-24V4 400V 3Ph 16/32A 24xC13 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (24) IEC 60320/C13 Switched or Console Port Access/ Remote Management or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-24V5 415V 3Ph 20/30A 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 415 3-Phase / 240 Max Capacity: 30A or 20A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched |
|
|
|
|
Switched CW-24V5 415V 3Ph 20/30A 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 415 3-Phase / 240 Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched |
|
|
|
|
Switched CW-24V5 415V 3Ph 20/30A 24xC13 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 415 3-Phase / 240 Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 Switched or Console Port Access/ Remote Management |
|
|
|
|
Switched CW-24VD/VY 3Ph 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-24VD/VY 3Ph 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched |
|
|
|
|
Switched CW-24VD/VY 50/60A 3Ph 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched |
|
|
|
|
Switched CW-24VD/VY 50/60A 3Ph Busway
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (24) IEC 60320/C13 Switched or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-24VD/VY 50/60A 3Ph Busway 12xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched or Global pdu power monitoring and management or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-24VD/VY 50/60A 3Ph Busway 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 |
|
|
|
|
Switched CW-24VD/VY-3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 or 208 3-Phase / 120 & 208 Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 Switched |
|
|
|
|
Switched CW-24VY 30A 3Ph Busway 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase / 120 & 208 Max Capacity: 30A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched |
|
|
|
|
Smart CS-27VY 20/30A 3Ph 21x5-20R & 6xL6-20R or 6xL6-30R
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase / 120 & 208 Max Capacity: 30A or 20A Outlets/Types: (21) NEMA 5-20R (6) NEMA L6-20/30R Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-27VY 20A 3Ph 21x5-20R & 6xL6-20R
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase / 120 & 208 Max Capacity: 20A Outlets/Types: (21) NEMA 5-20R (6) NEMA L6-20R Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-27VY 20A 3Ph 21xC13 & 6x5-20R
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase / 120 & 208 Max Capacity: 20A Outlets/Types: (21) IEC 60320/C13 & (6) NEMA 5-20R Smart |
|
|
|
|
Smart CS-27VY 30A 3Ph 21xC13 & 6x5-20R
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase / 120 & 208 Max Capacity: 30A Outlets/Types: (21) IEC 60320/C13 & (6) NEMA 5-20R Smart |
|
|
|
|
CW-30VD/Y 3-Ph 20/30A (24) C13 & (6) C19 Busway
Power Monitoring: True RMS In/Out Voltage: 208V 3-Phase Wye / 208 or 208 3-Phase/ 208 Max Capacity: 20A or 30A Outlets/Types: (24) IEC 60320/C13 & (6) IEC 60320/C19 Switched |
|
|
|
|
Metered C-30VD/VY 50/60A 3Ph 24xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (24) IEC 60320/C13 & (6) IEC 60320/C19 Metered |
|
|
|
|
POPS Switched CWG-30VD/VY 3Ph 20/30A Busway 24xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 & (6) IEC 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CWG-30VD/VY 3Ph 20/30A Busway with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (30) IEC 60320/C13 Switched POPS |
|
|
|
|
Smart CS-3AVY 3Ph 9xC13, 9xC19 & 12x5-20R
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase / 120 & 208 Max Capacity: 30A or 20A Outlets/Types: (12) NEMA 5-20R, (9) IEC 60320/C13, & (9) IEC 60320/C19 Smart |
|
|
|
|
Switched CW-30VD/VY 20/30A 3Ph 24xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 20A or 30A Outlets/Types: (24) IEC 60320/C13 & (6) IEC 60320/C19 Switched |
|
|
|
|
Smart CS-36VD/VY 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A Outlets/Types: (36) IEC 60320/C13 Smart |
|
|
|
|
Smart CS-36V4 400V 16/32A 3Ph 24xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (24) IEC 60320/C13 & (12)IEC 60320/C19 Smart or Global pdu power monitoring and management or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-36V4 400V 32A 3Ph
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A Outlets/Types: (36) IEC 60320/C13 Smart or Global pdu power monitoring and management or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-36V5 415V 20/30A 3Ph 24xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 & (12)IEC 60320/C19 Smart |
|
|
|
|
Smart CS-36VD/VY 20/30A 3Ph Busway 24xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 & (12)IEC 60320/C19 Smart |
|
|
|
|
Smart CS-36VD/VY 50/60A 3Ph 24XC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (24) IEC 60320/C13 & (12)IEC 60320/C19 Smart |
|
|
|
|
Smart CS-42VD/VY 20/30A 3Ph 42xC13 with PIPS
Power Monitoring: True RMS In/Out Voltage: 240V 3-Phase Delta or 208V 3-Phase Wye / 208 or 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (42) IEC 60320/C13 Smart |
|
|
|
|
Smart CS-42VD/VY 50/60A 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (42) IEC 60320/C13 Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Metered C-48V4 400V 3Ph 16/32A 48xC13
Power Monitoring: None In/Out Voltage: 230/400V 3-Phase Wye Max Capacity: 32A or 16A Outlets/Types: (48) IEC 60320/C13 Metered or 3-Phase Power Distribution & Metering |
|
|
|
|
Metered C-48V5 415V 3Ph 20/30A 48xC13
Power Monitoring: None In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (48) IEC 60320/C13 Metered or 3-Phase Power Distribution & Metering |
|
|
|
|
Metered C-48VDY 3Ph Dual Input
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A Outlets/Types: (48) IEC 60320/C13 Metered |
|
|
|
|
POPS Switched CWG-48VD/VY 3Ph 20/30A with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (48) IEC 60320/C13 Switched POPS |
|
|
|
|
Smart CS-48VD/VY 50/60A 3Ph Busway 36xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (36) IEC 60320/C13 and (12) IEC 60320/C19 Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-48VDD/VDY 3Ph Dual Input
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (48) IEC 60320/C13 Smart |
|
|
|
|
Switched CW-48V4 400V 16/32A 3Ph 36xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (36) IEC 60320/C13 and (12) IEC 60320/C19 Switched |
|
|
|
|
Switched CW-48V5 415V 20/30A 3Ph 36xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 415 3-Phase / 240 Max Capacity: 20A or 30A Outlets/Types: (36) IEC 60320/C13 and (12) IEC 60320/C19 Switched |
|
|
|
|
Switched CW-48VD/VY 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (48) IEC 60320/C13 Switched |
|
|
|
|
Switched CW-48VD/VY 50/60A 3Ph
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (48) IEC 60320/C13 Switched or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-48VD/VY Fuses 20/30A 36xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (36) IEC 60320/C13 and (12) IEC 60320/C19 Switched |
|
|
|
|
Smart CS-54VDY 3Ph Dual Input
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase / 120 & 208 Max Capacity: 30A or 20A Outlets/Types: (12) NEMA 5-20R & (42) IEC 60320/C13 Smart |
|
|
|
|
Smart CS-84VDD/VDY 3Ph Dual Input
Power Monitoring: True RMS In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 30A or 20A Outlets/Types: (84) IEC 60320/C13 Smart |
|
|
|
|
|||

