Search Results
|
|
Smart CS-2HD4 400V 16/32A 3Ph Dual Input/Output
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 400 Max Capacity: 32A or 16A Outlets/Types: (2) IEC 60309 Smart |
|
|
|
|
3 Phase Modular Power Distribution
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 or 208 3-Phase/ 208 Max Capacity: 60A or 32A or 30A Outlets/Types: (4) IEC 60320/C19 or (2) IEC 60320/C19 & (6) IEC 60320/C13 Smart or Basic |
|
|
|
|
Smart CS-18V4 400V 16/32A 3Ph
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C19 Smart or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-18V5 415V 20/30A 3Ph
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 20A or 30A Outlets/Types: (18) IEC 60320/C19 Smart or Global pdu power monitoring and management |
|
|
|
|
POPS Smart CSG-24V4 400V 3Ph 16/32A 12xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart POPS |
|
|
|
|
POPS Smart CSG-24V5 415V 3Ph 20/30A 12xC13 & 12xC19
Power Monitoring: True RMS In/Out Voltage: 415 3-Phase / 240 Max Capacity: 30A or 20A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Smart POPS |
|
|
|
|
POPS Switched CWG-24V4 400V 3Ph 16/32A 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 16A or 32A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched or Switched POPS |
|
|
|
|
POPS Switched CWG-24V4 400V 3Ph 16/32A Busway 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 230/400V 3-Phase Wye Max Capacity: 32A or 16A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched POPS |
|
|
|
|
POPS Switched CWG-24V5 415V 3Ph 20/30A Busway 12xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Switched POPS |
|
|
|
|
Smart CS-24V4 400V 16/32A 3Ph
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (24) IEC 60320/C13 Smart |
|
|
|
|
Smart CS-24V4 400V 16/32A 3Ph 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Smart |
|
|
|
|
Switched CW-24V4 400V 16/32A 3Ph 18xC13 & 6xC19
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-24V5 415V 3Ph 20/30A 18xC13 & 6xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 415 3-Phase / 240 Max Capacity: 30A or 20A Outlets/Types: (18) IEC 60320/C13 & (6)IEC 60320/C19 Switched |
|
|
|
|
Switched CW-24V5 415V 3Ph 20/30A 24xC13 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 415 3-Phase / 240 Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 Switched or Console Port Access/ Remote Management |
|
|
|
|
Smart CS-36V4 400V 16/32A 3Ph 24xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (24) IEC 60320/C13 & (12)IEC 60320/C19 Smart or Global pdu power monitoring and management or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-36V4 400V 32A 3Ph
Power Monitoring: True RMS In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A Outlets/Types: (36) IEC 60320/C13 Smart or Global pdu power monitoring and management or 3-Phase Power Distribution & Metering |
|
|
|
|
Smart CS-36V5 415V 20/30A 3Ph 24xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 240/415V 3-Phase Wye Max Capacity: 30A or 20A Outlets/Types: (24) IEC 60320/C13 & (12)IEC 60320/C19 Smart |
|
|
|
|
Metered C-48V4 400V 3Ph 16/32A 48xC13
Power Monitoring: None In/Out Voltage: 230/400V 3-Phase Wye Max Capacity: 32A or 16A Outlets/Types: (48) IEC 60320/C13 Metered or 3-Phase Power Distribution & Metering |
|
|
|
|
Switched CW-48V4 400V 16/32A 3Ph 36xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 400 3-Phase / 230 Max Capacity: 32A or 16A Outlets/Types: (36) IEC 60320/C13 and (12) IEC 60320/C19 Switched |
|
|
|
|
Switched CW-48V5 415V 20/30A 3Ph 36xC13 & 12xC19 with PIPS
Power Monitoring: Per Inlet Power Sensing (PIPS) In/Out Voltage: 415 3-Phase / 240 Max Capacity: 20A or 30A Outlets/Types: (36) IEC 60320/C13 and (12) IEC 60320/C19 Switched |
|
|
|
|
|||

