Server Technology Products Rack Power Management & Distribution Units

Search Results

New product search
Sentry 4870-XLS-4  PDU Sentry 4870-XLS-4
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 70A High Current
Outlets/Types: (1) IEC C13 or (1) IEC C19 or DC
-48 VDC
Data Sheet
(PDF)
Sentry PT22
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 20A
Outlets/Types: (4) IEC 60320/C19
Switched
Data Sheet
(PDF)
PTXL-PTXM Power Tower XL - Power Tower XM
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 30A or 20A
Outlets/Types: (8) NEMA 5-20R or (8) IEC 60320/C13 or (16) NEMA 5-20R or (16) IEC 60320/C13
Switched
Data Sheet
(PDF)
Sentry 4820-XLS-8 - PDU Sentry 4820-XLS-8
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 20A
Outlets/Types: (8) 20-Amp outputs with 25-Amp circuit breakers
-48 VDC
Data Sheet
(PDF)
208 240 Volt single phase power Metered CDU C-12HD
In/Out Voltage: 208 / 208
Max Capacity: 30A
Outlets/Types: (12) IEC 60320/C19
Metered
Data Sheet
(PDF)
(12) IEC 60320/C19-Outlets Metered CDU C-12HDD/HDY-3Ph
In/Out Voltage: 208 3-Phase/ 208
Max Capacity: 30A or 20A
Outlets/Types: (12) IEC 60320/C19
Metered
Data Sheet
(PDF)
Sentry 4805/35-XLS-12 PDU Sentry 4805/35-XLS-12
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 70A High Current or 10A Low Current
Outlets/Types: (8) 10-Amp & (4) 70-Amp
-48 VDC
Data Sheet
(PDF)
Smart 12 IEC 60320/C19 for 230V and 208 Volt Smart CDU CS-12HD
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A or 20A or 16A Low Current
Outlets/Types: (12) IEC 60320/C19
Smart
Data Sheet
(PDF)
3 phase Delta and Wye with 12 IEC 60320/C19 Smart CDU CS-12HDD/HDY-3Ph
In/Out Voltage: 208 3-Phase/ 208
Max Capacity: 30A or 20A
Outlets/Types: (12) IEC 60320/C19
Smart
Data Sheet
(PDF)
110v-208v-230v-power-strip Dual-Feed PTXL/PTXM-HD16
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 30A or 20A
Outlets/Types: (16) NEMA 5-20R or (16) IEC 60320/C13
Switched
Data Sheet
(PDF)
Dual-Input-Power-Distribution-Unit Fail-Safe PTXL/PTXM-HF16
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 30A or 20A
Outlets/Types: (16) NEMA 5-15R or (16) IEC 60320/C13
Switched
Data Sheet
(PDF)
Sentry 4805-XLS-16 PDU Sentry 4805-XLS-16
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 10A Low Current
Outlets/Types: (16) 10-Amp
-48 VDC
Data Sheet
(PDF)
50-Amp High and 15-Amp Low Output Currents PDU 400
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 50A High Current or 16A Low Current
Outlets/Types: (16) .5 to 15- Amps & (8) 50-Amp
-48 VDC
Data Sheet
(PDF)
My Product is Not Listed
  • POPS - Per Outlet Power Sensing PDU

    In addition to Switched PDU reboot abilities for network access to remote sites and data center equipment the Switched POPS Cabinet PDU provides per outlet measurements of current, voltage, power (kW), apparent power, crest factor, and power factor.

  • Switched PDU

    Switched Rack PDU controls network access to remote sites and data center equipment with reboot commands to servers and network equipment.

  • Smart PDU

    View power, temperature and humidity levels via Web browser, and receive SNMP-based traps or email alerts when conditions exceed defined thresholds.

  • Metered PDU

    Meterd rack PDU for local Input Current Monitoring of the power loads on each circuit.

  • Basic PDU

    Reliable power distribution with Branch Circuit Protection.

  • -48 VDC Power Management

    Power for telecom, datacom and network applications in -48 VDC.

  • Fail-Safe Power Redundancy

    Fail-Safe transfer switch supplies single-power equipment with dual, redundant power sources.

  • Console Port Access & Remote Power Management

    Console Port Access equipment and Remote Power reboot commands to connected servers and network equipment.

  • Sentry Power Manager - SPM

    Manage all Network Cabinet power distribution units (PDUS) from one central location.

  • Accessories

    Product Accessories including Environmental Monitoring as well as Power Cords and Cables.

  • View all documents
Order Server Technology CDUs

 

 

 

Bookmark and Share