Server Technology Products Rack Power Management & Distribution Units

Search Results

New product search
2 NEMA L6-30R or 2 IEC 60309 - Power Monitoring - Server Technology Smart CDU CS-2HD
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A
Outlets/Types: (2) NEMA L6-30R or (2) IEC 60309
Smart
Data Sheet
(PDF)
3-Phase 400 Volt 16 Amp or 32 Amp IEC 60309 Smart CDU CS-2HD4-3Ph
In/Out Voltage: 400 3-Phase / 230
Max Capacity: 32A or 16A Low Current
Outlets/Types: (2) IEC 60309
Smart
Data Sheet
(PDF)
Smart CDU CS-2HDD/HDY-3Ph
In/Out Voltage: 208 3-Phase/ 208
Max Capacity: 30A or 20A
Outlets/Types: (2) NEMA L21-30R or (2) NEMA L21-20R or (2) NEMA L15-30R or (2) NEMA L15-20R
Smart
Data Sheet
(PDF)
CW-2H1-C20 - 2 Output as NEMA 5-20R IEC 60320/C13 in 110 208 Volt-Server Technology Switched CDU CW-2H IPM-2
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 16A Low Current
Outlets/Types: (2) NEMA L5-20R or (2) IEC 60320/C13
Switched
Data Sheet
(PDF)
4-IEC-60320/C19-pdu-outputs Metered CDU C-4H
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A or 20A or 16A Low Current
Outlets/Types: (4) IEC 60320/C19
Metered
Data Sheet
(PDF)
Fail-Safe Transfer Switch CDU
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 20A or 16A Low Current
Outlets/Types: (8) IEC 60320/C13
Transfer Switch
Data Sheet
(PDF)
PTPD-H008 - Server Technology PTPD-H008
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 08A Low Current
Outlets/Types: (8) IEC 60320/C13
Metered
Data Sheet
(PDF)
Server Tech Sentry Commander PT40 Sentry Commander PT40
In/Out Voltage: 208 3-Phase/ 208 or 120 / 120
Max Capacity: 20A
Outlets/Types: (4) NEMA 5-20R & (4) RJ12 or (4) IEC 60320/C13 & (4) RJ12
Console Port Access/ Remote Management
Data Sheet
(PDF)
PT49-H800-1-7, PT49-H600-1-7, PT49-H800-2-7, PT49-H600-2-7 Sentry Commander PT49
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 20A
Outlets/Types: (8) RJ12 Pass-thru Console Ports or (16) RJ12
Console Port Access/ Remote Management
Data Sheet
(PDF)
8 NEMA 5-20R at 100 Volt 20 30 Amp Switched CDU CW-8H
In/Out Voltage: 230 / 230 or 208 / 208 or 120 / 120
Max Capacity: 32A or 30A or 20A or 16A Low Current
Outlets/Types: (8) NEMA 5-20R or (8) IEC 60320/C13
Switched
Data Sheet
(PDF)
110v Horizontal PDU Metered CDU C-10H
In/Out Voltage: 120 / 120
Max Capacity: 30A or 20A
Outlets/Types: (10) NEMA 5-20R
Metered
Data Sheet
(PDF)
IEC 60320/C13 as 208-240 volt Metered CDU C-12H
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A or 20A or 16A Low Current
Outlets/Types: (12) IEC 60320/C13
Metered
Data Sheet
(PDF)
Server Tech Sentry Commander PT45 Sentry Commander PT45
In/Out Voltage: 208 / 208 or 120 / 120
Max Capacity: 30A or 20A or 10A Low Current
Outlets/Types: (8) IPM ports for Remote Power & (8) RJ12 or (4) IPM ports for Remote Power & (4) RJ12 or (16) IPM ports for Remote Power
Console Port Access/ Remote Management
Data Sheet
(PDF)
Metered-230V-24-IEC 60320/C13-outputs Metered CDU C-24H
In/Out Voltage: 230 / 230 or 208 / 208
Max Capacity: 32A or 30A
Outlets/Types: (24) IEC 60320/C13
Metered
Data Sheet
(PDF)
My Product is Not Listed
  • POPS - Per Outlet Power Sensing PDU

    In addition to Switched PDU reboot abilities for network access to remote sites and data center equipment the Switched POPS Cabinet PDU provides per outlet measurements of current, voltage, power (kW), apparent power, crest factor, and power factor.

  • Switched PDU

    Switched Rack PDU controls network access to remote sites and data center equipment with reboot commands to servers and network equipment.

  • Smart PDU

    View power, temperature and humidity levels via Web browser, and receive SNMP-based traps or email alerts when conditions exceed defined thresholds.

  • Metered PDU

    Meterd rack PDU for local Input Current Monitoring of the power loads on each circuit.

  • Basic PDU

    Reliable power distribution with Branch Circuit Protection.

  • -48 VDC Power Management

    Power for telecom, datacom and network applications in -48 VDC.

  • Fail-Safe Power Redundancy

    Fail-Safe transfer switch supplies single-power equipment with dual, redundant power sources.

  • Console Port Access & Remote Power Management

    Console Port Access equipment and Remote Power reboot commands to connected servers and network equipment.

  • Sentry Power Manager - SPM

    Manage all Network Cabinet power distribution units (PDUS) from one central location.

  • Accessories

    Product Accessories including Environmental Monitoring as well as Power Cords and Cables.

  • View all documents
Order Server Technology CDUs

 

 

 

Bookmark and Share