Server Technology Inc asdf Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product  >  Group

 

3 Phase Power Distribution & Metering

3 Phase Power Distribution for Your High Power Demands

3 phase power distribution for high-density, high-power demand equipment cabinets. Input current monitoring of each phase allows for proper load balancing of each rack mount power distribution unit. Switched units provide remote power management while Smart units provide remote power monitoring and Metered units provide local input current monitoring

Smart CDU CS-12HD2

Dual-input power distribution, 12 outlets with LED input current displays and remote monitoring via IP. A perfect solution for low-density applications where a vertical CDU will not fit.

Smart CDU CS-54VDY-3Ph

3 phase Power Distribution with 110V and 208V mixed voltage output with IEC/C13 and NEMA 5-20R outlet receptacles

Smart CDU CS-12VD/VY-3Ph

High Density Power Distribution with 208-240V 3-Phase Delta or Wye 60A power with (12) C19 outlets.

Smart CDU CS-84VDD-3Ph

3 phase Delta Power Distribution & Phase Current Monitoring for high density server cabinets with the need for remote monitoring

Smart CDU CS-21V

A 3 phase, vertical, Metered CDU with LED input current display and 21 outlets. A perfect solution for remote monitoring of mid-density server cabinets.

Smart CDU CS-84VDY-3Ph

3 phase Wye Power Distribution & Phase Current Monitoring for high density server cabinets with the need for remote monitoring.

Smart CDU CS-24VD/VY-3Ph

Three-phase 208V vertical power distribution with 24 outlets, LED input current displays, branch circuit protection. A perfect solution for high-density server cabinets that require remote monitoring via IP.

Switched CDU CW-24V-3Ph

A Switched vertical CDU with 3 phase power, remote power control and monitoring via IP of 24 outlets. A perfect solution for high-density server racks. Supported by Avocent DSView®

Smart CDU CS-3AVY-3 Ph

208-240V three-phase power options; 20 or 30-Amp power input feed options. LED input current displays and IP monitoring; high-density.

Switched CDU CW-24V4

A Switched vertical CDU with high power distribution: 400V, 3 phase power; and 20A or 30A power input feed options. A perfect solution for high-density remote locations and server racks. Supported by Avocent DSView®

Smart CDU CS-36V

Three-phase power distribution, (36) C13 outlets with LED input current displays and IP monitoring. A perfect solution for high-density applications.

Switched CDU CW-48VY-3 Ph

A 3 phase Switched CDU, with branch circuit protection and IP monitoring of 48 outlets. A perfect solution for high-density locations. Supported by Avocent DSView®

Smart CDU CS-48VD-3Ph

Dual Input, 3 phase power distribution, 48 outlets with LED input current displays and IP monitoring for high-density applications that require remote monitoring.