Sentry 4820-XLS-8
-48VDC Power Distribution & IP power Reboot for Telecom Equipment & Backbone Routers
Sentry 4820 Power Distribution & IP Power Reboot Unit minimizes the impact of locked-up routers, DSLAMs, ATM switches and other internetworking devices on business-critical networks. CLECs, ILECs and ISPs use the Sentry 4820 to manage equipment in remote sites, co-location facilities and Telco central offices. The Sentry 4820 eliminates the need to dispatch a field service technician for manual intervention when devices lock-up. Using a Sentry 4820, the network operations center can quickly restart locked-up remote internetworking deviceswith an IP power reboot to ensure that the network is fully operational around the clock.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Low Current Outputs |
High Current Outputs |
Dimensions (L x W x D) |
| 4820-XLS-8 | |||||
| 4820-XLS-8 | (2) 100 Amp (+/- & G) -48 VDC Power Input terminal blocks |
100A | None | (8) 20 Amp outputs with 25 Amp circuit breakers,push/reset and pull/break circuit*** | 17" x 3.5" x 16" (19" standard mounting brackets) |
| Options | |||||
| Option C | Global Secure Modem 56K bps | ||||
| EMTH-1-1 | Temperature & Humidity Probe, 10" | ||||
| HDW-MBXT-2U | 23" Mounting Brackets | ||||
| *** Custom circuit breaker values: 5, 10, 15, 20, and 25 Amps | |||||
| Technical Specifications | |||||
| Power Input > Qty (2) 100A power input terminal blocks (+/- & N), -48 VDC Power Output-Thermal Circuit Breakers > Pull-to-break, push-to-reset may be used as an on/off switch > Qty (8) 20 Amp outputs with standard 25 Amp circuit breakers, push/reset, pull/break Standards > TUVGS – EN 60950-1:2001 > cTUVus – UL 60950-1:2003 > CSA C22.2 No. 60950-95-1-3 Communications > 10/100 Base T Ethernet > HTTP/HTTPs > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3/LDAPS > TACACS+ > Serial Port Access (RJ45 and DB9) RS-232 Data Format > 1200, 2400, 4800, 9600, 19200, 38400 or 57600; 8 data bits, no parity; 1 stop bit User Interface > Command Line Interface & HTML GUI for power management and configuration > Telnet/ANSI/VT 100 Terminal Emulation for command-line and Pass-Thru |
|||||
| NEBS Compliant GR-63-Core > Section 4.2 > Section 5.2 GR-1089-CORE > Section 3.2 > Section 7 > Section 9 |
> Spatial Requirements -Section 2.0 > Thermal Requirements - Section 4.2.3.2 > Earthquake/Vibration - Section 4.4 > Lightning and AC Fault - Section 4.0 |
||||
Remote Power Control
Individual or group outlet remote power control to cycle power and reboot any selected server(s) or other network device(s). Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry Cabinet PDU and rectify locked-up network devices. Assign outlets to a group for control of dual-power supply servers and other gear with a single command. Create an unlimited number of groups with any combination of outlets associated to each group. Reduce Mean Time to Repair (MTTR) a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.
HTTP/HTTPs Web Configuration & Control
Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
SNMP Management & Event Notification
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off).
Rack Mount Enclosure
"Horizontal" rack-mount enclosures are 17" wide and include standard mounting brackets for 19" cabinet rails. 23" brackets also available.
Secure Access - SSH or SSL Protection
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Firmware Flash Upgradeable
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
LDAP/LDAPS
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Load Sense
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
RS-232 Control
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
24-Character Outlet Receptacle Names
Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.
NOT AVAILABLE
General Brochures
> -48 VDC Family Brochure
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Server_Tech_PDUS
Manuals
> -48 VDC Installation & Operations manual - v5.3
> -48 VDC Installation & Operations manual - v5.2
> -48 VDC Installation & Operations manual - v5.1
Technical Notes
> OutletControl_FineSNMPSet
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Sentry -48VDC Fuses and Circuit Breakers
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
Add-on/Expansion Products
> EMCU Environmental Monitor
> Global Security Modem
> PT49 Commander
White Papers
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> Who Needs -48VDC Remote Power Management?
Application Notes
> CLEC Application Note - Power Management Subjects Common to CLECS
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.



