Server Technology Products Rack Power Management & Distribution Units

-48 VDC Power Management Products

New product search

Control remote sites and minimize the impact of locked-up routers, servers, and other network devices.  The Sentry -48 VDC family of Intelligent PDU's verifies voltage at each power input/outlet connection, provides real time recording of current draw and offers environmental monitoring.

Each power output terminal is protected by a GMT or TPA fuse. There is a wide fuse capacity range available.

Sentry 4805-XLS-16 PDU Sentry 4805-XLS-16
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 10A Low Current
Outlets/Types: (16) 10-Amp
-48 VDC
Data Sheet
(PDF)
Sentry 4805/35-XLS-12 PDU Sentry 4805/35-XLS-12
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 70A High Current or 10A Low Current
Outlets/Types: (8) 10-Amp & (4) 70-Amp
-48 VDC
Data Sheet
(PDF)
Sentry 4820-XLS-8 - PDU Sentry 4820-XLS-8
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 20A
Outlets/Types: (8) 20-Amp outputs with 25-Amp circuit breakers
-48 VDC
Data Sheet
(PDF)
Sentry 4870-XLS-4  PDU Sentry 4870-XLS-4
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 70A High Current
Outlets/Types: (1) IEC C13 or (1) IEC C19 or DC
-48 VDC
Data Sheet
(PDF)
50-Amp High and 15-Amp Low Output Currents PDU 400
In/Out Voltage: 48 VDC/ 48 VDC
Max Capacity: 50A High Current or 16A Low Current
Outlets/Types: (16) .5 to 15- Amps & (8) 50-Amp
-48 VDC
Data Sheet
(PDF)
My Product is Not Listed
Order Server Technology CDUs

 

 

 

Bookmark and Share