Sentry Switched Cabinet CDU Online Demo
Server Technology has 3 Switched CDU Demos.
The first demo listed below is a 3-Phase Wye 208V Switched CDU, master and expansion unit with 48 outlets per CDU (96 outlets total).
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: This online demo represents the features and functionality of a Switched CDU. Currently you are viewing the CW-48VY-L2120, a master and expansion CDU, 48 outlets per CDU (96 outlets total), 208V 3-Phase CDU. This demo represents the maximum number of outlets that can be managed through a single IP address. The number of outlets and input power options vary product to product.
The second demo listed below is a single phase 120V Switched CDU, master and expansion unit with 16 outlets per CDU (32 outlets total). >
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: This online demo represents the features and functionality of a Switched CDU. Currently you are viewing the CW-16V1-C20M, a master and expansion CDU, 16 outlets per CDU (32 outlets total), 120V CDU. The number of outlets and input power options vary product to product.
The third demo listed below is a single phase 120V Switched CDU, master and expansion unit with 8 outlets per CDU (16 outlets total).
| Web Interface Demo User: admn Password: admn |
Telnet Demo Click here to begin Demo Username: admn Password: admn |
Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.
**Note: This online demo represents the features and functionality of a Switched CDU. Currently you are viewing the CW-8H1-C20M, a master and expansion CDU, 8 outlets per CDU (16 outlets total), 120V CDU. The number of outlets and input power options vary product to product.
Sentry Switched Online Demo
In the Demo, the outlets from the Master unit are numbers .A1 for Outlet 1, .A2 for Outlet 2 and so on. For the Expansion unit, Outlet 1 is labeled .B1, .B2, etc.
![]() |
![]() |
![]() |
| Fuse Retractors available on certain CW/CW vertical models |
Linked Master and Expansion Units | LED current monitor. Ethernet, Serial and temperature/humidity port |
Key Features of the Switched Cabinet PDU:
• Easy to use and access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S and TACACS+ external authentication and authorization support
• Secure remote power management; reboot individual or grouped outlets (SSL, SSH, Telnet, SNMP, RS-232)
• Outlets may be linked to one or multiple groups without loss of control of that individual outlet
• Native power-up sequencing prevents in-rush current overload during initial start-up or after power loss. Unlike other products on the market, sequencing occurs during initial startup, after power loss and after user-initiated power cycling to prevent overload
• True RMS input current monitor(s) on easy-to-read local LED, via network or serial connection
• Optional temperature and humidity probes with 10-ft cords to allow sensors to be located in different locations
• SNMP traps provide automated alerts for power and environmental conditions. Additionally, event notification is available via Syslog and email
• Expandability: add additional outlets under one IP address through link unit
• Local and remote notification if a branch circuit is down (FE will display on LED and through the web-based interface, SNMP and email alerts)
• 3 Phase products have a separate LED for each phase to simplify load balancing
Product evaluation checklist
In order to maximize the demo and fully understand all the features of the Switched Cabinet PDU check out the CW product evaluation checklist.
Telnet Demo
Click here to begin Demo
Username: admn
Password: admn
Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Switched" prompt, which will show:
Switched Cabinet PDU Commands are:
| ON | OFF | REBOOT | STATUS | UPSTAT | VERSION | CREATE | SHOW |
| REMOVE | LOGIN | SET | ADD | DELETE | LIST | PASSWORD | SYSSTAT |
| ISTAT | ENVMON | LOGOUT | RESTART | PING | CONNECT |
To view the status (On/Off state), Load (amps), Power (watts) of all the outlets, type status at the 'Sentry' prompt.
To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details.
To turn an outlet off, type off and the Outlet ID. Example: off .a1.
Please note that changes made during the demo session may NOT be preserved when the session is ended.