Using Sentry

Sentry Smart Cabinet PDU Online Demo

Web Interface Demo
User: admn
Password: admn
Telnet Demo
Click here to begin Demo
Username: admn
Password: admn

Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.

**Note: This online demo represents the features and functionality of a Smart CDU. Currently you are viewing a single verticle Smart CDU with 48 outlets. The number of outlets and input power options vary product to product.

Sentry Smart Online Demo

This Server Technology Sentry Smart Cabinet PDU Online Demo runs off the Sentry model CS-48VD1-C20, a Zero-U vertically mounted PDU with 48 outlets, powered by two 110 V input power feeds. The total input load for each power feed is displayed under the Environmental Monitoring screens as well as the temperature/humidity from the two external probes.


Key Features of the Smart Cabinet PDU:


• Easy to use and access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S and TACACS+ external authentication and authorization support
• Optional temperature and humidity probes with 10-ft cords to allow sensors to be located in different locations
• True RMS input current monitor(s) on easy-to-read local LED, via network or serial connection
• SNMP traps provide automated alerts for power and environmental conditions. Additionally, event notification is available via Syslog and email
• 3 Phase products have a seperate LED for each phase to simplify load balancing.
• Branch Circuit Protection – meetings UL 60950-1 .
• Available in 120/208/230/400V, 16A/20/30/32/60A, single-phase and 3-phase.

Product evaluation checklist

In order to maximize the demo and fully understand all the features of the Smart Cabinet PDU check out theCS product evaluation checklist.

Telnet Demo
Click here to begin Demo
Username: admn
Password: admn

Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.
To get a display of available commands, just press Enter at the 'Smart" prompt, which will show: Smart Cabinet PDU Commands are:

UPSTAT SYSSTAT ISTAT ENVMON LOGIN
LOGOUT PASSWORD
LIST CONNECT
PING VERSION SET SHOW CREATE
REMOVE
ADD DELETE
RESTART

To view the status (On/Off state), Load (amps), Power (watts)  of all the outlets, type status at the 'Sentry' prompt.
To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details.
To turn an outlet off, type off and the Outlet ID. Example: off .a1.

Please note that changes made during the demo session may NOT be preserved when the session is ended.

 

Bookmark and Share

Order Server Technology CDUs