Smart CDU CS-54VDY-3Ph
3 phase Power Distribution with mixed voltage output via 12 NEMA 5-20R outlet receptacles and 42 IEC/C13
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
A typical dense-server data center will deploy equipment cabinets containing 42 1U dual-power supply servers in each cabinet. Power demands for this cabinet far exceed a single-phase 120V 20A power circuit. The Sentry CDU with its dual power feeds and its 84 outlet receptacles provides capacity to support at total of 42 1U dual-power supply servers in a single cabinet.
Focusing on this requirement, Server Technology, Inc. announces its new Sentry Cabinet Power Distribution Unit (Sentry CDU). Two new Sentry CDU models meet these requirements by providing 10kW or 20kW of power distribution.
Beyond its high-power distribution capabilities, the Sentry CDU has many exclusive features:
· High-density Equipment Cabinet Power Distribution
· 54-outlet receptacles
· True RMS Power Monitoring per branch circuit/phase
· Power Meters Facilitate Load Balancing
Power display meters on the CDU enclosure
Remote IP access for power displays
· Secure Web Interface
· SNMP MIB & Traps
· Integrated Temperature & Humidity Probes
· Exclusive "Notch" straddles Center Rail for flush mounting to the interior of the equipment cabinet
· EN-60950-1 Compliant
US Patent 7,043,542
(Patent Pending)
|
Sentry Smart CDU Specifications
|
|
|
|
|
|
Item #
|
Available Input
Voltages
|
Rated Amperage
|
Available Input Cord
|
Outlets
|
Dimensions
|
|
|
CS-54V
|
|
|
CS-54VDY-L2120
|
3-Phase, Delta 208V
60Hz
|
20A
|
NEMA L21-20P
Cordset
|
(12) NEMA 5-20R
(42) IEC 60320/C13
|
66.0” (L)
3.5" (W)
2.25” (D)
|
|
|
CS-54VDY-L2130
|
3-Phase, Wye 208V
60Hz
|
30A
|
NEMA L21-30P
Cordset
|
(12) NEMA 5-20R
(42) IEC 60320/C13
|
66.0” (L)
3.5" (W)
2.25” (D)
|
|
|
Power Cord Options
|
|
|
> NEMA L21-20
> NEMA L21-30
|
|
|
Technical Specs
|
| |
|
|
|
|
|
|
|
Standards
> CTUVus – UL 60950-1-2003
> CAN/CSA 22.2 No. 60950-1:2003
> TUV_GS – EN60950-1:2001
Communications
> 10/100 BaseT Ethernet
> SSLv3/TLSv1
> SNMPv2
Accessories
> Temperature & Humidity Probe Option
• EMTH-1-1 Temperature & Humidity Probe, 10’