Server Technology Inc asdf Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

Smart CDU CS-24VD/VY-3Ph

Three-phase power distribution, 24 outlets with LED input current displays and IP monitoring; high-density.

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET    ONLINE DEMO
Photos
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP. 

 

Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU.  The Sentry CDU product family uniquely meets these demands.

 

The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.  

 

The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD).  Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)