|
|
Remote Power Management
3 Phase Power Distribution & Metering
Smart CDU CS-12HD2
Smart CDU CS-12VD/VY-3Ph
Smart CDU CS-21V
Smart CDU CS-24VD/VY-3Ph
Smart CDU CS-3AVY-3 Ph
Smart CDU CS-36V
Smart CDU CS-48VD-3Ph
Smart CDU CS-54VDY-3Ph
Smart CDU CS-84VDD-3Ph
Smart CDU CS-84VDY-3Ph
Switched CDU CW-24V-3Ph
Switched CDU CW-24V4
Switched CDU CW-48VY-3 Ph
Modular Power Distribution
Metered Power
Basic Power
Smart Power
-48 VDC Power Management
Fail-Safe Power Redundancy
Remote Pwr Mgmt & Console Port Access
Environmental Monitoring
Power Cords and Cables
View All
Product Documents
|
|
Home >
Products > Product
Smart CDU CS-3AVY-3 Ph
Single power distribution, 30 outlets per enclosure including (4) NEMA 5-20R, (3) IEC C13, and (3) IEC C19 outlets per branch. High density product.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and enviornmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes circuit breakers as an Overcurrent Protection Device (OCPD).
|
Sentry Smart CDU Specifications
|
|
|
Item #
|
Available Input
Voltages
|
Rated Amperage
|
Available Input Cord
|
Outlets
|
Dimensions
|
|
|
CS-3AVY
|
|
|
CS-3AVYL413
|
3-Phase Wye, 208V
50/60Hz
|
20A
|
NEMA L21-20P
Cordset, 10 ft
|
(12) NEMA 5-20R @120V
(9) IEC C13 @208V
(9) IEC C19 @208V
|
68” (L)
2.0"(W)
3.23”(D)
|
|
|
CL-3AVYL413*
|
3-Phase Wye, 208V
50/60HZ
|
20A
|
NEMA L21-20P
Cordset, 10 ft
|
(12) NEMA 5-20R @120V
(9) IEC C13 @208V
(9) IEC C19 @208V
|
68” (L)
2.0"(W)
3.23”(D)
|
|
|
CS-3AVYM413
|
3-Phase Wye, 208V
50/60Hz
|
30A
|
NEMA L21-30P
Cordset, 10 ft
|
(12) NEMA 5-20R @120V
(9) IEC C13 @208V
(9) IEC C19 @208V
|
68” (L)
2.0"(W)
3.23”(D)
|
|
|
CL-3AVYM413*
|
3-Phase Wye, 208V
50/60Hz
|
30A
|
NEMA L21-30P
Cordset, 10 ft
|
(12) NEMA 5-20R @120V
(9) IEC C13 @208V
(9) IEC C19 @208V
|
68” (L)
2.0"(W)
3.23”(D)
|
|
|
* CL part numbers refer to the Expansion CDU
|
Agency Approbals
> US& Canada (cTUVus mark) to UL 60950-1:2003
and CAN/CSA 22.2 No. 60950-1-03
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
> CE
> EMC - EN 55022 Class A, EN 55024
Communications and Security
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAPv3
Branch Circuit Protection
> Compliant to UL 60950-1
Accessories
> Temperature & Humidity Probe Option
• EMTH-1-1 Temperature & Humidity Probe, 10’
|
|