|
Sentry Commander PT40
|
|
Item #
|
Available Input
Voltages
|
Description
|
Dimensions
|
|
|
|
PT40-H404-1-02
|
100-120V
50-60Hz
|
Sentry Commander PT40
>(4) Remotely managed receptacles
>(4)Pass-thru console ports (RJ12)
|
1.75” (H)
17.2” (W)
8.0” (D)
|
|
PT40-H404-2-02
|
208-240V
60Hz
|
Sentry Commander PT40
>(4) Remotely managed receptacles
>(4)Pass-thru console ports (RJ12)
|
1.75” (H)
17.2” (W)
8.0” (D)
|
|
Options
|
|
KIT-0002
|
DB25 M adapter and RJ12-toRJ12 Straight thru modular data cable
|
|
Option C-HPT
|
Global Secure Modem 56K bps
|
|
CAB-1413
|
RJ12-to-RJ45 Sentry to Cisco/Sun data cable
|
|
CAB-1414
|
RJ12-to-RJ45 Sentry to Cabletron data cable
|
|
EMCU-1-1
|
Environmental Monitoring Control Unit with Temp & Humidity Probe- 10’
|
|
EMTH-1-1
|
Temperature & Humidity Probe- 10’
|
|
EMWS-1-1
|
Water Sensor Probe- 15’
|
|
Technical Specs
|
Security
>SSH2, SSLv3/TLSv1, MD5, Active Directory w/LDAPv3
>16-character username/password authentication
>Individual accounts with restricted access rights
Standard Adapter Kit
>(1) RJ12-to-DB9 Female >(1) RJ12-to-DB9 Male
>(1) RJ12-to-DB25 Female >(1) RJ12-to-DB25 Male
>(4) RJ12-to-RJ12 (6P6C) Crossover/Rolled Data Cables(7’)
Communications Access
>RS-232 direct serial connection/External modem
>Internal Modem 56 Kbps
>10/100 BaseT Ethernet TCP/IP
>Half-duplex/Full-duplex
Communications Interface
>Speeds: 1200,2400,4800,9600,19200,3840,57600
>Pass-Thru Console Ports must be set at the same
speed as the Sentry
Pass-Thru Console Ports
>6-pin RJ12
1= Signal Ground 2= Device Ready-In/DSR
3= Data-In/RD 4= Data-Out/TD
5= Device Ready-Out 6= Signal Ground
User Interface
>Command Line Interface and HTML GUI for power
Management and configuration
>Telnet/ANSI/VT 100 Terminal Emulation for
Command-line and Pass-Thru
Conformance & Agency Certifications
>US & Canada (cTUVus mark) to UL 60950-1:200
and CAN/CSA 22.2 No. 60950-1-03
>European Union (TUVGS mark) to EN 60950-1:2001