Sentry PT22
Perform a Remote Reboot and Ensure High Availability of Network Routers and Switches
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
Data Centers today commonly standardize on dual-power corded network gear as facilities managers continue to push for improved network availability. Regardless of the power input feeds, however, network gear does occasionally lock-up and requires a remote reboot procedure to bring it back to operational status. Data Centers aiming for five 9’s availability (99.999% uptime) require a remote solution to reduce Mean Time to Repair (MTTR) to decrease downtime and increase improved productivity & efficiency.
The Sentry PT22 combines high-amperage Power Distribution with Remote Management for applications such routers and backbone equipment with high power draws that require a remote reboot. When a router or switch hangs or locks-up, the entire network lock-ups with it. However, the Sentry PT22 enables network administrators to safely & efficiently reboot a hung-up router, switch or other network device to bring it back online quickly
The PT22 is ideal for applications that require a remote reboot of high-amp 115 VAC or 230 VAC powered equipment. It includes convenient remote access features to allow management via LAN/WAN networks for secure Web, SNMP or SSH; dial-up connection; and RS-232 for local terminal.
Additionally, the PT22 supports Pass-Thru Console Port Access -- via the complimentary Sentry PT49 -- to integrate secure, in-band and/or out-of-band asynchronous communications for serial connections to remote devices’ console ports. Link the Sentry PT49 (Pass-Thru Console Port Access) to the PT22 (Remote Power Management) and integrate these two features into one interface. A common application for the PT49 is to access & update the configuration able of a router, or eliminate multiple modem lines or the need for an expensive terminal server.
(Patent Pending)
|
PT22
|
|
|
Item #
|
Available Input
Voltages
|
Power Inlets
|
Power Outlets
|
Dimensions
|
|
|
|
|
|
PT22-H004-1-01
|
100-120V
50-60Hz
|
IEC 60320/C20
|
(4) IEC 60320/C19
|
3.5” (H)
17.2” (W)
10.0” (D)
|
|
|
PT22-H004-2-02
|
208-240V
60Hz
|
IEC 60320/C20
|
(4) IEC 60320/C19
|
3.5” (H)
17.2” (W)
10.0” (D)
|
|
|
Power Cord Options
|
|
|
> PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’
> PTCORD-2 IEC 60320/C19 - Schuko 10’
> PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’
> PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’
> PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’
> PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’
> PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’
> PT-ADP-C19 Cable mount IEC 60320/C19 Connector
|
|
|
Technical Specs
|
Security
>SSH2, SSLv3/TLSv1, MD5, Active Directory w/LDAPv3
>16-character username/password authentication
>Individual accounts with restricted access rights
Communications Access
>RS-232 direct serial connection/External modem
>Internal Modem 56 Kbps
>10/100 BaseT Ethernet TCP/IP
>Half-duplex/Full-duplex
Conformance & Agency Certifications
>US & Canada (cTUVus mark) to UL 60950-1:200
and CAN/CSA 22.2 No. 60950-1-03
>European Union (TUVGS mark) to EN 60950-1:2001