Inline Power Modules
Power Managment for Distributed IT Equipment
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
This industrial family of Sentry Inline Power Modules (IPMs) has been designed to provide Remote Power Control functions to your enterprise's remotely installed routers, servers and internetworking equipment. These IPMs are widely used by leading ISPs and Service Providers and in worldwide router-based networks.
Use the IPMS with the Sentry Administrator or in combination with another Sentry Remote Power Manager to extend the number of outlets supported. Applications also include geographically dispersed equipment, mixed amperage, mixed voltage or anytime a 1:1 UPS-to-Remote Power Manager is needed.
Key Features
· Complete family of industrial quality Power Modules to support your worldwide requirements for 110 VAC, 230 VAC and -48 VDC.
· All Power Modules are agency approved
· Always-On Power Module design eliminates 'single-points-of-failure'
· Power Modules can be installed up to 1000Õ from a Sentry controller using an RJ style signal cable
Signal Cable
A two conductor RJ type signal cable connected to one of the Sentry Remote Power Controllers is used to control the functions of the Power Module (On, Off, or Reboot). OEM types of equipment can also be used to control the Power Modules. Call our special equipment department for additional information at 1-800-835-1515.
Always-on Architecture
The Power Module in its default state allows power to flow to attached equipment. The relay inside the Power Module is programmatically opened only when it is necessary to reboot the attached equipment. This highly reliable equipment design will not add a new single point of failure to your inter-networking devices.
| Item # |
Description |
Rated Amperage |
Cables Included |
| IPM4-0-1 |
Wall Mount 110 VAC |
10A |
6' RJ Signal Cable |
| IPM3-0-1 |
In-line 110 VAC |
10A |
6' RJ Signal Cable |
| IPM5-0-2 |
In-line 230 VAC |
6A |
6' RJ Signal Cable |
| PM20-0-1 |
In-line 110 VAC
|
16A |
6' RJ Signal Cable |
| PM20-0-2 |
In-line 230 VAC |
16A |
6' RJ Signal Cable |
| PM48-0-1 |
In-line 48 VDC |
20 |
6' RJ Signal Cable |
| IPMB-1-0 |
Mounting Bracket for two 10A modules |
- |
6' RJ Signal Cable |
| IPMB-2-0 |
Mounting Bracket for two 10A modules |
- |
6' RJ Signal Cable |
| PMC1-0-1 |
Power Jumper Cable
*Requiered for PM20
|
20A |
6' RJ Signal Cable |
|
Item #
|
Agency Approvals |
| IPM4-0-1 |
UL, CSA |
| IPM3-0-1 |
UL, CSA |
| IPM5-0-2 |
CSA TUV, CE |
| PM20-0-1 |
UL, CSA |
| PM20-0-2 |
CSA TUV, CE |
| PM48-0-1 |
TUV, CE |
| IPMB-1-0 |
|
| IPMB-2-0 |
|
| PMC1-0-1 |
|