PDU420
-48 VDC dual 50-amp Input Power feed connections with 20 GMT fuse-protected outlets.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
The Sentry™ PDU 420 provides low current -48 VDC power distribution with GMT fuse protection per output connection. It has a compact design with all wiring and fusing on a single panel.
Key Features
· Dual 50-Amp - 48 VDC Input Power Feed Connections
· Quantity 20 Output Power "Low Amp" Connections
· Grounding Assembly for earth grounds
· "Fail Safe" models with steering diodes for redundant power supply
· Designed for low-amp servers and other devices in locally staffed POP sites, NOCs and equipment rooms
· Qty (20) .5 to 15 Amp power outlet circuits protected by GMT fuses
· Removable fuses can be used an on/off switch by installation engineers
· The Sentry PDU 420 is NEBS compliant
(Patent Pending)
|
PDU420 Specifications
|
|
PDU420-0-1
|
PDU 420, Qty (2) 50-amp power input feeds @ -48 VDC
Qty (20) power outlet connections .5 to 15 amps each with GMT fuses
|
|
PDU420-F-1
|
PDU 420, Qty (2) 50-amp power input feeds @ -48 VDC
with Fail-Safe steering diodes
Qty (20) power outlet connections .5 to 15 amps each with GMT fuses
|
|
Operating Voltage
|
-12 to -72 VDC
-48VDC for described
amperage values
|
|
Mounting Brackets
|
Each PDU includes two heavy-duty L-shaped mounting brackets for 19" racks
23" avilable
|
|
Dimensions
|
17" (W)
10" (L)
1U
|
|
Certifications
|
FCC, UL Standard 1950,
CSA C22-3 #950, TUV EN60905,
NEBS: Level 1 & Level 3,
°°° GR-63-Core, °°° GR-1089-Core
|