PTPD-H016
Power Distribution with True RMS Input Current Monior and overload alarm
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
The Sentry Power Distribution Unit (PTPD) is an enhanced zero U or rack-mount solution, allowing Network engineers to utilize the PTPD's True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, one may immediately observe its impact on the cumulative current draw. Therefore, the engineer can safely load the circuit to its maximum allowable load capacity without the danger of overloading the power circuit. The Power Tower PDU also features current overload warning.
· 15, 20, or 30-Amp power input feed with straight-blade or twist-lock connectors. 120V or 230V
· Precisely measures and reports the current (in amps) that network devices are drawing on each power circuit. An LED digital display indicator on the front panel of the Power Tower reports the current for on-site measurement.
· Configure the Power Tower Power Distribution Unit (PTPD) with a maximum input current rating to prevent an overload. An audible alarm signals with the Input Current Threshold has been exceeded and continues to sound until the Input Current drops below the threshold value.
(Patent Pending)
|
Power Tower PDU Specifications
|
|
Item #
|
Description
|
Maximum
Input/
Output
|
Maximum
Output Per
Receptacle
|
Receptacle
Type
|
Dimensions
|
Comm.
Interface
|
|
PTPD-H016-1-0x
|
16-Port Horizontal
100-120V
|
30A
|
10A
|
NEMA 5-20R
Qty (16)
|
3.5" (L)
17" (W)
8" (D)
|
RS-232 to set
overload warning
|
|
PTPD-H016-2-02
|
16-Port Horizontal
208-240V
|
30A (US/CSA)
16A Intl.
|
8A
|
IEC C13
Qty (16)
|
3.5" (L)
17" (W)
8" (D)
|
RS-232 to set
overload warn
|
|
Power Tower Input Connectors/Cables
|
|
0x
|
(x=) Standard Connectors
|
|
1
|
100-120 V 5-20P Straight blade
|
|
2
|
20-Amp plug 208-240 VNO CABLE INCLUDED -- Specify Cable at ordering
|
|
Optional Connectors
|
|
|
3
|
5-15P Straight Blade 15 Amp plug, 110 Vac
|
|
4
|
L5-20P Twist Lock 20 Amp plug, 110 Vac
|
|
5
|
L5-30P Twist Lock 30 Amp plug, 110 Vac
|
|
6
|
L6-30P Twist Lock 30-amp plug, 230 Vac
|
|
0
|
Misc/Custom
|
|
208-240 V Optional Connectors
|
|
|
PTCORD-1
|
IEC 60320/C19 - L6-20P, 10'
|
|
PTCORD-2
|
IEC 60320/C19 - Schuko, 10'
|
|
PT-ADP-C19
|
Cable mount IEC 60320/C19 Connector
|
|
Agency Approvals & Certifications
|
|
FCC
|
Class A
|
|
CE
|
|
|
CTUVus
|
CSA 22.2 No. 60950-00 3rd edition
|
|
|
UL Std. 60950 3rd edition
|
|
TUVGS
|
EN 60950 3rd edition
|
| |
|
|
|
|
|
|
|
|