Server Technology Inc Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

Sentry 4805-XLS-16

-48 VDC Power Control

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET
Photos
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

The Sentry™ 4805 XLS Remote Power Manager minimizes the impact of locked-up routers, servers and other network devices on business-critical networks. CLECs, ILECs and ISPs and corporations use the Sentry 4805 to manage -48 VDC power control to equipment cabinets in remote sites, co-location facilities and network operations centers.

The 4805 XLS eliminates the need to have a field service technician go out for manual intervention when devices lock-up. Using a Sentry 4805 for -48 VDC power control, the network operations center can quickly restart locked-up remote network servers to ensure that the network is fully operational around the clock.

This unit supports data communications equipment such as workgroup and email servers as well as combines intelligent power distribution and remote power control into a single 2U 19" rack mount enclosure.

The two 100-Amp power input feeds support dual power supply networking equipment units. Sixteen (16) individual 10-amp power outlets are each protected by a GMT fuse of 1/2-amp to 10-amps.  It features a 10/100 Base T Ethernet interface and supports full HTML configuration & control; HTTPS, SSL, SSH, telnet and SNMP management.

Another feature to the 4805 is the ability to measure the ambient temperature and humidity in an equipment cabinet.  Two temperature & humidity probes can be added to the RJ-style ports integrated into the enclosure.  Firmware support for environmental monitoring is supported through auto-discovery.

Additionally, the 4805-XLS verifies the voltage at each power inlet/outlet connection and monitors the load (in amps) that each device is drawing.

(Patent Pending)

24-character Outlet Receptacles Names

Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, ip address, asset allocation #, department or any other method to individually name outlets.

Firmware Flash Upgradeable

Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.

HTTP/HTTPs Web Configuration & Control

Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.

Integrated Temp/Humidity Probes

Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with 10-foot (10') cables provide real-time measurements in the data center cabinet.

LDAP

LDAP (Lightweight Directory Access Protocol) is a software protocol for enabling anyone to locate organizations, individuals, and other resources such as files and devices in a network, whether on the public Internet or on a corporate intranet. Sentry firmware code 5.3b and newer  includes support for LDAP v3 and is configurable to operate with any Directory Service. It has been tested with these Directory Services: Microsoft’s Active Directory, Novell’s eDirectory, OpenLDAP

Load Sense

Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power outlet, accessible via firmware interface.

Rack-Mount Enclosure

"Horizontal" rack-mount enclosures are 17" wide and include standard mounting brackets for 19" cabinet rails.  23" brackets also available.

Remote Power Control

Individual or group outlet remote power control to cycle power and reboot any selected server(s) or other network device(s).  Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry and rectify locked-up network devices. Assign outlets to a group for control of dual-power supply servers and other gear with a single command.  Create an unlimited number of groups with any combination of outlets associated to each group. Reduce Mean Time to Repair (MTTR) of a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.

RS-232 Control

Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.

Secure Access - SSH or SSL Protection

Secure Shell (SSH), sometimes known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device.  Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers.  Sentry supports SSLv3/TLSv1.

SNMP Management & Event Notification

The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off).