Smart CDU CS-24V2
Single or Three-phase power distribution, 24 outlets with LED input current displays and IP monitoring; high-density.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD). Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps)
US Patent 7,043,542
(Patent Pending)
Learn more about Branch Circuit Requirements in PDUs.
|
Sentry Smart CDU Specifications
|
|
|
|
Item #
|
Available Input
Voltages
|
Available Input Cords
|
Outlets
|
Dimensions
|
|
CS-24V
|
|
CS-24V2-L20A
|
208-240V
Single Phase
|
NEMA L6-30P
Cordset
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
CS-24V2-L30A
|
208-240V
Single Phase
|
NEMA L6-30P
Cordset
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
CS-24VY-L20A
|
208-240V
3-Phase Wye
|
NEMA L21-20P Cordset
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
CS-24VY-L30A
|
208-240V
3-Phase Wye
|
NEMA L21-30P
Cordset
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75"
2.25”
|
|
CS-24VY-P30A
|
208-240V
3-Phase Wye
|
IEC 60309 Power Inlet
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75”
2.25”
|
|
CS-24VE-P32A*
-P16A*
|
230V
|
IEC 60309 Power Inlet
|
(18) IEC 60320/C13
(6) IEC 60320/C19
|
69.0”
1.75”
2.25”
|
|
CS-24V4-P32A*
-P16A*
|
400V
3-Phase Wye
|
IEC 60309 Power Inlet |
(18) IEC 60320/C13
(6) IEC 60320/C19 |
69.0”
1.75”
2.25”
|
|
|
|
Technical Specs
|
Conformance & Agency Certifications
> US & Canada (cTUVus mark) to UL 60350 3rd Edition and
CAN/CSA 22.2 No. 60950-00 3rd edition.
> European Union (TUVGS mark) to EN 60950 3rd Edition
> FCC Class A, Part 15
> EMC – EN 55022 Class A
- EN 55024
> CE
Communications
> LDAP/TACACS Support
> RS-232 direct serial connection
> 10/100 BaseT Ethernet
> SSLv3/TLSv1
> SNMPv2
Accessories
> Temperature & Humidity Probe Option
• EMTH-1-1 Temperature & Humidity Probe, 10’