Server Technology Inc Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

Smart CDU CS-84VDD/VDY-3Ph

Dual Input, 3-phase Delta and Wye Power Distribution & Phase Current Monitoring

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET    ONLINE DEMO
Photos
Click to view a different image of this product
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

A typical dense-server data center will deploy equipment cabinets containing 42 1U dual-power supply servers in each cabinet.  Power demands for this cabinet far exceed a single-phase 120V 20A power circuit.  The Sentry CDU with its dual power feeds and its 84 outlet receptacles provides capacity to support at total of 42 1U dual-power supply servers in a single cabinet. 

 

Focusing on this requirement, Server Technology, Inc. announces its new Sentry Cabinet Power Distribution Unit (Sentry CDU).   Two new Sentry CDU models meet these requirements by providing 10kW or 20kW of power distribution.

 

Beyond its high-power distribution capabilities, the Sentry CDU has many exclusive features:

 

· High-density Equipment Cabinet Power Distribution

· 84-outlet receptacles

· True RMS Power Monitoring per branch circuit/phase

· Power Meters Facilitate Load Balancing
Power display meters on the CDU enclosure
Remote IP access for power displays

· Secure Web Interface

· SNMP MIB & Traps

· Integrated Temperature & Humidity Probes (Optional)

· Exclusive "Notch" straddles Center Rail for flush mounting to the interior of the equipment cabinet

· EN-60950-1 Compliant

 

US Patent 7,043,542

(Patent Pending)