Smart CDU CS-84VD
High-Density and High-Load Demand Power Distribution Metered PDU
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
A typical dense-server data center will deploy equipment cabinets containing 42 1U dual-power supply servers in each cabinet. Power demands for this cabinet far exceed a single-phase 120V 20A power circuit.
The Sentry CDU, with its dual power feeds, 84 outlet receptacles, and metered PDU current loads, provides capacity to support at total of 42 1U dual-power supply servers in a single cabinet. Additionally, this metered PDU includes Input Current Monitoring per branch circuit.
Beyond its high-power distribution capabilities, the Sentry CDU has many exclusive features:
· High-density Equipment Cabinet Power Distribution
· 84-outlet receptacles
· True RMS Power Monitoring per branch circuit/phase
· Power Meters Facilitate Load Balancing
· Power display meters on the CDU enclosure
· Remote IP access for power displays
· Secure Web Interface
· SNMP MIB & Traps
· Integrated Temperature & Humidity Probes
· Exclusive "Notch" straddles Center Rail for flush mounting to the interior of the equipment cabinet
· EN-60950-1 Compliant
US Patent 7,043,542
(Patent Pending)
|
Sentry Smart CDU Specifications
|
|
|
Item #
|
Available Input
Voltages
|
Rated Amperage
|
Available Input Cord
|
Outlets
|
Dimensions
|
|
|
CS-84VD
|
|
|
CS-84VD2-L620
|
208-240V
60Hz
|
20A
|
NEMA L6-20P
Cordset
|
(84) IEC 60320/C13
|
66.0” (L)
3.5" (W)
2.25” (D)
|
|
|
CS-84VD2-L630
|
208-240V
60Hz
|
30A
|
NEMA L6-30P
Cordset
|
(84) IEC 60320/C13
|
66.0” (L)
3.5" (W)
2.25” (D)
|
|
|
Technical Specs
|
Standards
> CTUVus – UL 60950-1-2003
> CAN/CSA 22.2 No. 60950-1:2003
> TUV_GS – EN60950-1:2001
Communications
> 10/100 BaseT Ethernet
> SSLv3/TLSv1
> SNMPv2
Accessories
> Temperature & Humidity Probe Option
• EMTH-1-1 Temperature & Humidity Probe, 10’