Server Technology Inc Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

3 Phase Modular Power Distribution

Smart, flexible, 3 phase power in-feed for single phase power distribution via Basic Satellite CDUs.

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET    ONLINE DEMO
Photos
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

The Sentry™ Modular Cabinet Power Distribution Unit (CDU) family is designed to take a 3-Phase in-feed and distribute single phase power via Basic CDU’s that can be placed anywhere in the cabinet.

Each Master and Expansion contains qty (3) LED amp meters for simple load balancing, one temperature/humidity probe input, serial connection, IP connection and exclusive link port to connect the Expansion CDU for linking CDU’s on different power circuits together.

For ease of installation, each Basic unit comes with a detachable connector with a strain relief. Basic units are available with a variety of outlet and cord length options.  Branch circuit protection is provided within each Basic CDU.

Dell Application Note
Custom DELL Solutions: Modular 3-Phase Smart Power Distribution to Support DELL Cabinets and Power Edge 1855 products