Smart CDU CS-16VE
16 outlet unit with for Mid to High-Density Smart Power Distribution Unit PDU
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
The Smart CDU delivers reliable power distribution, local power monitoring via LEDs, power monitoring via IP and environmental (temperature & humidity) monitoring via IP.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the CDU’s True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The CDU meets new UL 60950-1 Branch Circuit Protection requirements. Each branch circuit utilizes a Bussman® SC fuse as an Overcurrent Protection Device (OCPD).
(Patent Pending)
Learn more about Branch Circuit Requirements in PDUs.
|
Sentry Smart CDU Specifications
|
|
Item #
|
Available Input Voltages
|
Rated Amperage
|
Available Input Cord
|
Outlets
|
Dimensions
|
|
CS-16VE
|
|
CS-16VE-P32M
CL-16VE-P32M*
|
230V
50/60 Hz
|
32A
|
IEC 60309
Cordset 10 ft
|
(16) IEC 60320/C13
|
49.5" (L)
1.75" (W)
2.25" (D)
|
|
* CL part numbers refer to the Expansion CDU
|
Standards
> CTUVus – UL 60950-1-2003
> CAN/CSA 22.2 No. 60950-1:2003
> TUV_GS – EN60950-1:2001
Communications
> 10/100 BaseT Ethernet
> SSLv3/TLSv1
> SNMPv2
Accessories
> Temperature & Humidity Probe Option
• EMTH-1-1 Temperature & Humidity Probe, 10’