Server Technology Inc Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

Inline Power Modules

Power Managment for Distributed IT Equipment

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET
Photos
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

This industrial family of Sentry Inline Power Modules (IPMs) has been designed to provide Remote Power Control functions to your enterprise's remotely installed routers, servers and internetworking equipment. These IPMs are widely used by leading ISPs and Service Providers and in worldwide router-based networks.

Use the IPMS with the Sentry Administrator or in combination with another Sentry Remote Power Manager to extend the number of outlets supported. Applications also include geographically dispersed equipment, mixed amperage, mixed voltage or anytime a 1:1 UPS-to-Remote Power Manager is needed.

 

Key Features

· Complete family of industrial quality Power Modules to support your worldwide requirements for 110 VAC, 230 VAC and -48 VDC.

· All Power Modules are agency approved

· Always-On Power Module design eliminates 'single-points-of-failure'

· Power Modules can be installed up to 1000Õ from a Sentry controller using an RJ style signal cable

 

Signal Cable
A two conductor RJ type signal cable connected to one of the Sentry Remote Power Controllers is used to control the functions of the Power Module (On, Off, or Reboot). OEM types of equipment can also be used to control the Power Modules. Call our special equipment department for additional information at 1-800-835-1515.

Always-on Architecture
The Power Module in its default state allows power to flow to attached equipment. The relay inside the Power Module is programmatically opened only when it is necessary to reboot the attached equipment. This highly reliable equipment design will not add a new single point of failure to your inter-networking devices.