Switched CDU CW-24VY(C13-C19)-3Ph
Switched Power Control via IP, 24 mixed outlets with LED input current displays, branch circuit protection and IP monitoring.
OVERVIEW
DETAILED SPECIFICATIONS
& FEATURES
DATASHEET
ONLINE DEMO
The Switched 24VY CDU combines remote configuration and management with power distribution, power monitoring and environmental monitoring. Reboot a single or dual-power server with one command. Receive SNMP alerts when power or environmental conditions exceed thresholds. Assign users specific access rights to designated outlets or groups. Choose one power distribution unit for your high-density cabinets.
The serial and network connections are conveniently located in the middle of the unit. The power cord entry for this unit comes in above for overhead power/busways.
Only our Switched CDU products provide the flexibility needed for all data centers and remote sites, including power requirements for high-amp, high voltage; UL 60950-1 branch circuit protection; SSL & SSH security; and SNMP-based input current monitoring.
US Patent 7,043,542
(Patent Pending)
| Item # |
Available Input
Voltages |
Rated Amperage |
Available Input Cord |
Outlets |
Dimensions*** |
CW-24VYM354A1
CX-24VYM354A1* |
3 Phase Wye, 208V
60Hz |
30A |
NEMA L21-30P
Cordset, 10 ft (3m) |
(18) IEC 60320/C13
(6) IEC 60320/C19 |
69.0" (L)
1.75" (W)
3.5” (D) |
|
*CX refers to the expansion unit
**This unit has an additional, Quantity (1), NEMA 5-20R, 120V utility outlet
***Please note that the depths of these enclosures are 4.25” deep at the placement of the fuse retractors
|
| Standards |
> US & Canada TUVs 60950-1-2003 and CAN/CSA 22.2 No. 60950-1:2003
> European Union (TUVGS mark) to EN 60950-1:2001
> FCC Class A, Part 15
> CE
> EMC - EN 55022 Class A, EN 55024
Communications
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2
> SSHv2
> Telnet
> LDAPS/LDAPv3
> TACACS+
> RS-232 (Serial)
Accessories
> Temperature & Humidity Probe Option
-EMTH-1-1 Temperature & Humidity Probe, 10’ |
|
Branch Circuit Protection
> Compliant to UL 60950-1 |