Combine remote power management with console port access to remote servers, routers and network equipment into a single enclosure and interface. Serial console access is the only true universal management interface in the data center.
Remote Power Management and Pass-thru Console Port Access™ in one enclosure and – distinctively – one interface
The PT49 connects via a serial link to a PTXL to provide remote console management as well as remote power management of each connected device
Remote Power Management via the PT45 and its connected IPMs -- optional integrated Pass-Thru Console Port Access
Four 20-Amp power circuits remotely managed via IP or secure modem
Expand the management capabilities of the PTXL with the Commander PT46 and remotely manage both servers and network equipment units.
See other Data Center Power Management Products: Remote Power Management 3 Phase Power Distribution Modular Power Distribution Smart Power Metered Power Basic Power -48 VDC Power Management Fail Safe Power Redundancy Remote Power Management & Console Port Access Environmental Monitoring