Server Technology Inc asdf Products   :  Support  :  Using Sentry  :  Company  :  Channel Partners  

 

Products

     








   
Home  >  Products  >  Product

 

EMCU-1-1

Monitor Critical Environmental Conditions

OVERVIEW    DETAILED SPECIFICATIONS & FEATURES     DATASHEET
Photos
Click to view a different image of this product
Ready to Order? Have Questions?
Click Here to Contact a Sales Representative!

The Power Tower EMCU assures network managers that environmental conditions are within defined tolerances and that unwarranted entry into your equipment cabinets does not go unnoticed.

 

The EMCU integrates easily with the Power Tower XL.  Locate the EMCU in an equipment cabinet with a PTXL, link it to the PTXL and view temperature, humidity, water sensing and dry contact closures from the same PTXL interface you use to manage & monitor the power. 

 

Ever increasing densities of vertically racked servers conserve valuable floor space in the data center, but the resulting power consumption and heat dissipation create new concerns for data center managers.  Environmental Monitoring, particularly temperature & humidity, is a must for any sensitive infrastructure. 

As server failure rates increase 2-3 percent for every one degree rise in temperature, monitoring the temperature in equipment cabinets is vital to the servers’ performance. 

 

Introducing the Power Tower Environmental Monitoring Control Unit (EMCU) to monitor vital environmental conditions in your equipment cabinet.  Prevent environmental conditions from exceeding recommended thresholds and protect your equipment cabinet’s assets from harmful elements. 

The Power Tower EMCU assures network managers that environmental conditions are within defined tolerances and that unwarranted entry into your equipment cabinets does not go unnoticed.

 

The EMCU can be located in Data centers, co-lo site, web hosting facilities, telecom switching sites, POP sites, server closets, and any unmanned area that needs to be monitored.  Link a EMCU to an existing Sentry Power Tower XL in your equipment cabinet and gain access environmental conditions from the same interface. 

 

Each EMCU supports two temperature humidity probes, a water sensor and other dry contact closures.  When a dry contact experiences a change in state or to its defined threshold, it reports an “error” condition.

 

Cabinet Environment Status

          •      Qty 2 dual-function Temperature (°C) & Humidity Probes (% RH)

          •      Water & fluid detection probe

 

Cabinet Intrusion Detection

          •      Supports 4 normally open or normally closed dry contact closure door sensors

 

Analog Input Sensor

          •      Supports supplementary analog sensor requiring power feed

 

Notification Warnings

          •      SNMP MIB integrates with NMS

          •      Thresholds & SNMP Traps to 2 destinations

 

IP Management

          •      HTML Web Interface

          •      Command Line Interface

 

Seamless Integration with the Power Tower XL

          •      Simple & fast installation

          •      No external Power source required

          •      Dedicated IP address not required

          •      No additional software required

          •      Flexible Zero U mounting