November 2006




Come see us at Remote Monitoring & Networking 2006
November 9-10, 2006, Long Beach California
Booth #33




What's New


Sentry Rack-Mount Fail-Safe Transfer Switch
Upcoming Trade Shows

Current Features


Circuit Breakers - Are you protected?

www.servertech.com


Inside Our Company
View Our Products
Customer Support
Using Sentry

We have a solution for you.

What's New
Sentry Rack-Mount Fail Safe Transfer Switch Family

We are pleased to announce the launch of our new Sentry Rack Mount "Fail Safe Transfer Switch" FSTS designed to supply single power corded equipment with redundant fail safe power. This family of products ensures the transfer of power, should either A or B in-feed fail, to the available in-feed is seamless and without interruption to the connected equipment. This seamless transfer helps provide maximum uptime and performance of connected devices.

The Sentry FSTS offers multiple input and output connections to distribute 110V, 208V or 230V power with 20 or 30-Amp inputs. Outlet options include 8 or 16 outlets and all units come with LED indicators which distinguish which power source is supplying power to the outlets as well as the current load per in-feed.

Patent pending power in-feed sharing and patented arc suppression technology ensure reliability with smaller loads being switched and the inputs not being required to be phased synchronized.
More About Our New Rack-Mount Fail Safe Transfer Switch >>


New -48 VDC Cabinet Power Distribution Unit Family Brochure

Server Technology has released a new brochure on our -48 VDC products with details and application notes on thier features and use. These products combine intelligent power distribution and remote power and control with IP access for Remote Power On, Power Off or Reboot. These devices use the same GUI interface as our AC products and also provide temperature and humidity monitoring.
More About Our -48 VDC Cabinet Power Distribution Units >>




Come check us out at...

These Upcoming Trade Shows:
Remote Monitoring and Networking
Booth #33
November 9-10
Long Beach, CA
SC06 Super Computing
Booth #1601
November 14-16
Tampe, FL
7 x 24 Exchange
Booth #32
November 12-15
Scottsdale, AZ
Data Center Dynamics
Booth TBD
November 16
Hong Kong, China