Flexible, Smart Power Distribution Anywhere in Your Cabinet
The Sentry™ Modular Cabinet Power Distribution Unit (CDU) family is designed to take a 3 Phase in-feed and distribute single phase power via 3 Basic CDUs that can be placed anywhere in the cabinet. Each Basic CDU is associated with an LED meter on the Master unit for simple load balancing. The Master unit also contains one temperature/humidity probe input, serial connection, IP connection and exclusive link port to connect an expansion CDU for linking CDUs on different power circuits together.
For ease of installation, each Basic unit has a detachable connector with a strain relief. The Basic CDUs have (6) IEC C13 outlets and (2) IEC C19 outlets and can be provided with multiple cord lengths. Branch circuit protection is provided within each Basic CDU. All units have 1U vertical enclosures with optional quick mounting brackets for DELL™ and Rittal cabinets. Button and bracket mounting options are also available.
The new modular power distribution unit is available in 208 and 400 volt 3 Phase configurations.
Read More About Our New Modular Power Distribution Unit >>
Free SMARTER Technical Support and New 2 Year Standard Warranty
Server Technology strongly believes that customer care is a critical part of the total customer experience. From simple questions to resolution of more complex issues, it is our mission to be SMARTER than the rest.
-
Service Oriented
-
Motivated
-
Accessible
-
Responsive
-
Trained
-
Efficient
-
Reputable
To better serve our customers, we have extended Technical Support service hours!! FREE Technical Support is now provided Monday through Friday, 6:00am - 7:00pm (PST/PDT).
As of January 1st, 2007 Server Technology has officially extended the standard warranty on all products to 2 years. This warranty covers defects in material and workmanship for the Sentry Remote Power Manager under normal use and service, and any failure to perform substantially in accordance with the product's User Manual.
Read More About Our SMARTER Technical Support >>
|