Server Technology Inc PRODUCTS   :   USING SENTRY   :   COMPANY   :   RESELLER
Remote Power Management Come See Us!
What's New
Downloads

Dear ,

In the coming weeks, we will be rolling out updates to our very successful vertically mounted, 24-outlet Smart product line. Product release dates will be announced shortly and are based on availability. These updates are listed below.

NEW Fuse Retractor!

These CDUs will include our tool-less fuse retractors that makes fuse replacement an effortless process. The fuse holder simply rotates the standard SC-20 Cooper Bussmann fuses in and out of line for easy access.

Firmware Update to 6.0

These Smart models will be available with our 6.0 firmware. These changes include: an updated web interface look and feel to match our Switched product line, UPS voltage and status polling, wattage and watts per area calculations, and 3-phase power out-of-balance check.

NEW! Linking two units under one IP address

New to the Smart product line is support for the ability to link a Master unit (models with a CS prefix) to an expansion unit (CL models) allowing two CDUs to share one IP address.

Color and Silk Screen

The color of the units will change from ivory to black. The silkscreened text labels will also be positioned so that they may be easily read if the units were mounted with the power cord coming out of the top or bottom of the cabinet..


The addition of the fuse retractors to the product affects the overall length and depth of the unit as indicated in the list on the following page. A cross reference from the old to the new models is also provided below

OLD
Part Number

NEW
Smart Master

OLD Dimensions

NEW Dimensions

CS-24V2-C20

CS-24V2-C20M

63.7 x 1.75 x 2.25 in.
(1617 x 44 x 57 mm)

69.0 x 1.75 x 2.25 in.
(1753 x 44 x 57 mm)

CS-24V2-L630

CS-24V2-L30M

63.7 x 1.75 x 2.25 in.
(1617 x 44 x 57 mm)

69.0 x 1.75 x 2.25 in.
(1753 x 44 x 57 mm)

CS-24VE-C20

CS-24VE-C20M

63.7 x 1.75 x 2.25 in.
(1617 x 44 x 57 mm)

69.0 x 1.75 x 2.25 in.
(1753 x 44 x 57 mm)

CS-24VE-30932E

CS-24VE-P32M

63.7 x 1.75 x 2.25 in.
(1617 x 44 x 57 mm)

69.0 x 1.75 x 2.25 in.
(1753 x 44 x 57 mm)

CS-24VD-L1530

CS-24VD-L30M

63.7 x 1.75 x 2.25 in.
(1617 x 44 x 57 mm)

69.0 x 1.75 x 2.25 in.
(1753 x 44 x 57 mm)

CS-24VY-L2130

CS-24VY-L30M

63.7 x 1.75 x 2.25 in.
(1617 x 44 x 57 mm)

69.0 x 1.75 x 2.25 in.
(1753 x 44 x 57 mm)

If you have any questions, please contact your Server Technology Sales representative.
Trade Shows!

Regards,

Server Technology Sales & Marketing

 
 
Server Technology, Inc.
Global Headquarters

Corporate Headquarters
1040 Sandhill Dr
Reno, NV 89521
1.800.835.1515
www.servertech.com
www.servertechblog.com
E-Mail: sales@servertech.com
Server Technology, Int.
EMEA
Sienna Court
The Broadway
Maidenhead
Berkshire
SL6 1NJ United Kingdom
Tel: ++ 44 (0)1628.509053
E-Mail: salesint@servertech.com
Server Technology, Int.
APAC
37th Floor,
Singapore Land Tower
50 Raffles Place
Singapore 048623
Tel: +65 6829.7008
Fax: +65 6234.4574
E-Mail: salesint@servertech.com