Server Technology Launches Switched, 3-Phase, 415V, 32Amp CDU
Efficiency Gains Achieved by Distributing 415V/240V Power to the Cabinet
(Reno, NV), August 25, 2009 - Server Technology, the industry leader for Power Distribution Unit and Management Solutions, announces the availability of the CW-24V4 mixed-outlet Cabinet Power Distribution Unit. This is a 3-Phase CDU with 32Amps and 415V, making this a high-density power distribution solution. The mixed outlet configuration consists of (18) IEC C13 outlets and (6) IEC C19 outlets. Each outlet can be switched on, off, or rebooted via the CDU's built in firmware. The web GUI can easily be access via IP, network, the SPM (Sentry Power Manager) software system, or serial connection. The local current monitors, positioned on the top front panel of the CDU provide True RMS current monitoring for onsite verification of the current draw (in Amps) on each power circuit. This Switched CDU has top front-panel network, serial, and environmental connections along with a bottom power cord entry.
Along with the original 24 outlets on the CDU, an expansion CDU can be linked to the master. Both the master and expansion can be controlled under one IP address. This product uses circuit breakers for branch circuit protection. This meets the UL 60950-1 requirement for branch circuit protection.
The three local current LED monitors provide True Digital RMS current monitoring for onsite verification of the current draw (in Amps) on each branch circuit and are critical for preventing overloads in high-density computing environments. Local and remote current meters on each branch circuit also make it easy to balance the load and ensure efficient operation when distributing power from 3-Phase circuits.
Distributing power within the Data Center at higher voltages increases efficiency and provides for cost savings. Efficiency is increased as losses are reduced by not having to convert the incoming power all the way down to 120 V as in standard 208 V power distribution systems. Also Servers run more efficiently at higher voltages again providing increased savings. For more information such as white papers and data sheets on these power distribution solutions go to: http://www.servertech.com/products.
The Switched product line allows for network monitoring, management, and control of the CDU using either the serial interface, internal web interface or the Sentry Power Manager (SPM) Software System. Each Switched CDU that Server Technology produces, including this mixed-outlet 415V model, supports two external ten-foot probes used to monitor both temperature and humidity. Receive SNMP or email-based alerts when power or environmental conditions exceed thresholds and you can also preset automatic actions to be taken when conditions exceed user defined thresholds (such as having the CDU initiate a graceful shutdown of an attached device). Assign users specific access rights to designated outlets or groups. Reboot a single or dual-power server with one command.
Full part number: CW-24V4K411A1 Expansion part number: CX-24V4K411A1
About Server Technology
Server Technology, Inc., designs and manufactures intelligent power distribution products for enterprise data centers, service providers and branch office locations. Founded in 1984, Server Technology is recognized as a leader in innovative Remote Power Management solutions. The company's line of SentryTM power products eliminates unnecessary trips to remote locations and minimizes the impact of locked-up internetworking equipment on business critical networks, combining intelligent power distribution, remote power monitoring and management and power measurement. Server Technology is headquartered in Reno, Nevada with worldwide distribution and regional offices in the United Kingdom, Germany and Singapore and can be reached at (775) 284-2000, or on the Web at www.servertech.com.
NOTE TO EDITORS: High-resolution images are available for publication. Please email Calvin Nicholson at calvin.nicholson-at-servertech.com for more information.
Contact:
Calvin Nicholson, Director of Product Marketing
calvin.nicholson@servertech.com
Server Technology Inc.
www.servertech.com
1-800-835-1515