Avocent DSView Compatibility
Avocent DSView Compatibility
STI Extends Remote Power Management
Server Technology Extends Remote Power Management, Access and Control with DSView® 3 Software Compatible Sentry™ Products
Avocent offers advanced options for vital power management tasks at data centers and remote offices.
(Reno, NV), July 12, 2006 - Server Technology Inc., the leader in remote power management, today announced that it’s Sentry™ Switched Cabinet Power Distribution Unit (CDU) products are now capable of communicating with Avocent’s DSView® 3 management software. Customers that select the DSView 3 management software for their data centers can take advantage of a single interface for remotely and securely managing their CDU’s along with servers and serial devices, making complex network access and control remarkably easy.
By using either Sentry CDU’s or Avocent SPC power controllers in combination with DSView 3, server names can be easily associated with actual power outlet ports for more accurate remote manageability. This powerful product combination also provides remote reboot through web-based access, secure authentication and communication, support for devices with redundant power supplies, and proxy sever capabilities. Implemented together, they represent a real advance in power management for data centers and remote offices.
"The integration of DSView 3 software and Server Technology’s CDU product family greatly expands power management product accessibility in an evolving cabinet power distribution market place," explains Brandon Ewing, Server Technology’s executive vice president.
"Access to third-party power management solutions through our enterprise DS View 3 software means greater flexibility for our customers who have to remotely manage multi-vendor equipment and power in their data centers and remote offices," said Dusty Pritchett, Avocent’s executive president of global marketing.
The Sentry™ Switched CDU is available for purchase both through Avocent Take Command Program® resellers www.avocent.com and from Server Technology. Sentry Switched CDU’s are available with a variety of outlets types with 2, 8, 16, 32 and 48 outlets, and combine remote configuration and management with power distribution and environmental monitoring. Also, 3-Phase products with single or
dual in-feeds are available to meet today’s ever increasing power needs. The Avocent SPC power controllers come in a variety of 4, 8, and 16 outlets.
"Power access and control in data centers and remote offices is critical, and we recognize direct remote access to each device to quickly detect, diagnose and correct issues can minimize down time and reduce operational costs," said Pritchett. "Avocent will continue to expand our IT equipment management options in our quest to bring more efficiency and ultimately cost-savings to our customers."
Server Technology offers a complete line of Basic, Metered, Smart, and Switched CDU’s for cabinets in data centers along with -48 VDC products for the Telecom industry and a Fail Safe Transfer Switch product family for fail-safe redundant power applications. This "one-stop" shopping approach is unique to the Cabinet PDU marketplace and very effective for Server Technology customers as they only have one vendor to communicate with when purchasing all their power distribution needs. Server Technology is ISO 9001 certified and all products include agency approvals to the EN 60950-1 standard as well as the CE Mark.
Server Technology is committed to the European marketplace and offers RoHS compliant products.
About Server Technology:
Server Technology, Inc., designs and manufactures intelligent power distribution products for enterprise data centers, service providers and branch office locations. Founded in 1984, Server Technology is recognized as a leader in innovative Remote Power Management solutions. The company’s line of Sentry™ power products eliminates unnecessary trips to remote locations and minimizes the impact of locked-up internetworking equipment on business critical networks, combining intelligent power distribution, remote management and power measurement. Server Technology is located in Reno, Nevada and can be reached at (800) 835-1515, or on the Web at www.servertech.com.
NOTE TO EDITORS: High-resolution images are available for publication. Please email Calvin Nicholson at calvin.nicholson@servertech.com for more information.
Calvin Nicholson, Marketing Manager
calvin.nicholson@servertech.com
Server Technology Inc.
www.servertech.com
1-800-835-1515